Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 2
Company
Emerson | Afag
Description
AST - M8x1/25 - Adjusting stop pin
Bill of material
11009229 Adjusting stop pin ASTM8x1/25
BNR
Order number
11009229
TYP
Type
ASTM8x1/25
G1
Thread G1
M8x1
L1
Length L1
25.000
mm
L2
Length L2
4.000 mm
SW1
Wrench width SW1
10.000 mm
CTNH
CTN Zell
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
0.010
kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D