Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Afag
Description
RM 32 - Rotary modules RM 32
Bill of material
11001809 Rotary modules RMZ32/1
BNR
Order number
TYP
Type
DW
Rotation angle
deg
B1
Width B1
82.000 mm
B2
Width B2
37.000 mm
B3
Width B3
48.000 mm
B4
Width B4
mm
B5
Width B5
mm
B6
Width B6
15.000 mm
B7
Width B7
mm
D1
Diameter D1
9.000 mm
D2
Diameter D2
mm
D3
Diameter D3
mm
D4
Diameter D4
11.000 mm
G1
Thread G1
M 6
G2
Thread G2
M 8
G3
Thread G3 Air connection
G 1/8"
G4
Thread G4
M 10
G5
Thread G5 Air connection
H1
Height H1
mm
H2
Height H2
46.000 mm
H3
Height H3
40.000 mm
H4
Height H4
20.000 mm
H5
Height H5
mm
H6
Height H6
76.000 mm
H7
Height H7
22.000 mm
H8
Height H8
48.000 mm
L1
Length L1
188.000 mm
L2
Length L2
100.000 mm
L3
Length L3
296.000 mm
L4
Length L4
mm
L5
Length L5
154.000 mm
L6
Length L6
48.000 mm
T1
Deeply T1
16.000 mm
T2
Deeply T2
2.100 mm
T3
Deeply T3
6.500 mm
T4
Deeply T4
30.000 mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D