Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
PDZ - Portal axle
Bill of material
PDZ-200 50228209 0 50254001 50161744 S X X
BNR
Order number
50228209
TYP
Type
PDZ 200
HUB
Mechanical utilizable stroke
mm
Enter value for HUB
Mechanical utilizable stroke
mm
cm
inch
ft
POSITION
left/right
MOT
Motor
GET
Gear PE-PER/AF-AFR
POG
Position of the gearing
AW
Assembly direction of the angular gear
ISERVO
Gear
TM
Motor with/without brake
MS
Position of the motor connector
G
Profile length
380 mm
L
Length compl.
662 mm
EDZ
EDZ file
AFAG.50228209.edz
AAQ326
File / hyperlink 1
GEW
Weight
59.649 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.